We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Arcland Sakamoto Fourline Interchangeable Screwdriver

Arcland Sakamoto Fourline Interchangeable Screwdriver

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· With magnet.
· Convenient interchangeable type that uses 2 sizes (+2/-6).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8100-A

Part Number
8100-A
Part NumberStandard Unit PriceVolume DiscountShipping Days?Package weight
(g)

5.46 €

6 Days 98

Loading...

  1. 1

Basic information

Tip standards Phillips (+)/Flathead(-) Single Product/Set Classification Single Item Package size(mm) 195 × 24 × 24
Material Shaft part: chromium-vanadium steel Normal dimension(mm) +2 × -6 × 100 JAN code 4904781074143

This page is Arcland Sakamoto Fourline Interchangeable Screwdriver, part number 8100-A.
You can find the detail information about specifications and dimensions on part number 8100-A.

Additional Products in this Category

Tech Support