SwissGrip Precision Screwdriver Set

SwissGrip Precision Screwdriver Set

Click on this image to zoom in.

Click on this image to zoom in.

Precision screwdriver set with excellent tip accuracy
[Features]
· Wipes clean when dirty.
· Color-coded handle end according to tip shape.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8620CN
8625CN
8627CN
Part NumberStandard Unit PriceVolume DiscountShipping Days?Tip standards Set Content JAN Code Weight
(g)

33.77 €

4 Days Phillips (+)/Flathead(-)(-): 0.3 × 1.8, 0.4 × 2.5 / (+): #00, #0761073327054569

35.29 €

5 Days HexagonHexagon: 1.5, 2, 2.5, 3761073327055274

43.91 €

5 Days OtherHexalobular: T8, T9, T10, T15761073327056988

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360