• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

1/4 SQ Socket Wrench Set 40/9/4KN

1/4 SQ Socket Wrench Set 40/9/4KN

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· 13 pcs. 1/4” SQ socket wrench set.
· AS-drive.
· Hex Type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 717
· Case size (mm): 227×131×57
· JAN code: 4018754261505
[Set Contents]
· Socket (hex): 4, 5, 5.5, 6, 7, 8, 10, 11, 13 mm
· Ratchet handle
· Extension bar: 54, 150 mm
· Universal joint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40/9/4KN

Part Number
40/9/4KN
Part NumberStandard Unit PriceVolume DiscountShipping Days?

249.71 €

4 Days

Loading...

  1. 1

This page is 1/4 SQ Socket Wrench Set 40/9/4KN, part number 40/9/4KN.
You can find the detail information about specifications and dimensions on part number 40/9/4KN.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360