1/4 SQ Socket Wrench Set 40/23/6KN

1/4 SQ Socket Wrench Set 40/23/6KN

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· 29 pcs. 1/4” SQ socket wrench set.
· AS-drive.
· Hex Type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 1,064
· Case size (mm): 227×131×57
· JAN code: 4018754261529
[Set Contents]
· Socket (hex): 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 mm
· Flat head bit socket: 0.6 × 3.5, 1.0 × 5.5, 1.2 × 8 mm
· Hexagon bit socket: 3, 4, 5, 6, 8 mm
· Phillips head bit socket: #1, 2, 3, 4
· Ratchet handle
· Extension bar: 54, 150 mm
· Universal joint
· Driver handle
· Slide T handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40/23/6KN

Part Number
40/23/6KN
Part NumberStandard Unit PriceVolume DiscountShipping Days?

399.29 €

4 Days

Loading...

  1. 1

This page is 1/4 SQ Socket Wrench Set 40/23/6KN, part number 40/23/6KN.
You can find the detail information about specifications and dimensions on part number 40/23/6KN.

Additional Products in this Category

Tech Support