• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

1/4 SQ Socket Wrench Set 40/44/17/5KN

1/4 SQ Socket Wrench Set 40/44/17/5KN

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· 22 pcs. 1/4” SQ socket wrench set.
· AS-drive.
· Hex Type.
[Specifications]
· Square drive (" SQ): 1/4
· Mass (g): 968
·Case size (mm): 227×131×57
· JAN code: 4018754261499
[Set Contents]
· Socket (hex): 3.5, 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm
· Hexagon bit socket: 3, 4, 5, 6 mm
· Ratchet handle
· Extension bar: 150 mm
· Universal joint
· Driver handle
· Slide T handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40/44/17/5KN

Part Number
40/44/17/5KN
Part NumberStandard Unit PriceVolume DiscountShipping Days?

362.49 €

4 Days

Loading...

  1. 1

This page is 1/4 SQ Socket Wrench Set 40/44/17/5KN, part number 40/44/17/5KN.
You can find the detail information about specifications and dimensions on part number 40/44/17/5KN.

Additional Products in this Category

Tech Support