• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Inserts For Aluminum, SCGT-AL3【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCGT120408AL3-HWK15

Part Number
SCGT120408AL3-HWK15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

112.31 €

10 Pieces Per Package

5 Days

Loading...

  1. 1

Basic information

Shape S (Rectangular) work material Non-ferrous metal Rake angle Pozidriv
Material type HWK15 Material classification(mm) Non-coated Cutting blade length(mm) 12.70
Thickness(mm) 4.76 Corner radius (rε) 0.8 Clearance angle(°) 7
Order No. 2023638

This page is Inserts For Aluminum, SCGT-AL3, part number SCGT120408AL3-HWK15.
You can find the detail information about specifications and dimensions on part number SCGT120408AL3-HWK15.

Additional Products in this Category

Tech Support