• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts SPMT-FP【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPMT09T308FP-WK20CT
SPMT09T308FP-WP25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Material type Order No.

95.65 €

10 Pieces Per Package

5 Days WK20CT4170111

95.65 €

10 Pieces Per Package

5 Days WP25CT4170334

Loading...

  1. 1

Basic information

Shape S (Rectangular) work material Steel / Cast Iron Rake angle Pozidriv
Material classification(mm) Carbide coat Cutting blade length(mm) 9.53 Thickness(mm) 3.97
Corner radius (rε) 0.8 Clearance angle(°) 11 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support