• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts VNMG-FF【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160404FF-WM25CT
VNMG160404FF-WP15CT
VNMG160404FF-WS10PT
VNMG160408FF-WP15CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Corner radius (rε) Order No.

96.95 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.44172694

96.95 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT0.44171053

100.55 €

10 Pieces Per Package

14 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT0.45684334

96.95 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT0.84171054

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 16.61 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support