Carbide Inserts VNMG-ML【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160404ML-WK20CT
VNMG160404ML-WP15CT
VNMG160404ML-WP25CT
VNMG160408ML-WK05CT
VNMG160408ML-WK20CT
VNMG160408ML-WP15CT
VNMG160408ML-WP25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Material type Corner radius (rε) Order No.

90.51 €

10 Pieces Per Package

5 Days WK20CT0.44171413

90.51 €

10 Pieces Per Package

5 Days WP15CT0.44171079

90.51 €

10 Pieces Per Package

5 Days WP25CT0.44170495

90.51 €

10 Pieces Per Package

5 Days WK05CT0.84171675

90.51 €

10 Pieces Per Package

24 Days WK20CT0.84171414

90.51 €

10 Pieces Per Package

5 Days WP15CT0.84171080

90.51 €

10 Pieces Per Package

5 Days WP25CT0.84170496

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) work material Steel / Cast Iron Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 16.61 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support