• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts VNMG-MR【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160408MR-WP15CT
VNMG160408MR-WP25CT
VNMG160408MR-WP35CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Order No.

96.95 €

10 Pieces Per Package

24 Days Steel / Cast IronWP15CT4171157

96.95 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT4170580

96.95 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT4170066

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Breaker Use Medium to coarse grinding Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 16.61 Thickness(mm) 4.76
Corner radius (rε) 0.8 Clearance angle(°) 0 Breaker applications Medium to coarse cutting

Additional Products in this Category

Tech Support