Carbide Inserts VNMG-RH【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160408RH-WP25CT
VNMG160408RH-WP35CT
VNMG220408RH-WP25CT
VNMG220408RH-WP35CT
VNMG220412RH-WP15CT
VNMG220412RH-WP25CT
VNMG220412RH-WP35CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT16.610.84171550

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT16.610.84171732

167.09 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT22.140.84171551

167.09 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWP35CT22.140.84171733

167.09 €

10 Pieces Per Package

24 Days Steel / Cast IronWP15CT22.141.24171017

167.09 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT22.141.24171552

167.09 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWP35CT22.141.24171734

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Rough cutting

Additional Products in this Category

Tech Support