Carbide Inserts VNMG-UF【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160404UF-WM15CT
VNMG160404UF-WM25CT
VNMG160404UF-WS10PT
VNMG160408UF-WM15CT
VNMG160408UF-WM25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Corner radius (rε) Order No.

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT0.44169372

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.44169398

94.04 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT0.45645616

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT0.84169373

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84169399

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 16.61 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support