Carbide Inserts VNMG-UR【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VNMG160408UR-WK20CT
VNMG160408UR-WM15CT
VNMG160408UR-WM25CT
VNMG160408UR-WM35CT
VNMG160408UR-WP15CT
VNMG160408UR-WP25CT
VNMG160412UR-WK20CT
VNMG160412UR-WM25CT
VNMG160412UR-WP15CT
VNMG160412UR-WP25CT
VNMG160412UR-WS10PT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Corner radius (rε) Order No.

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT0.84171449

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT0.84169439

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84169473

90.51 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWM35CT0.84169508

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT0.84171123

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT0.84170529

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT1.24171450

90.51 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT1.24169474

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT1.24171124

90.51 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT1.24170530

94.04 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT1.25680176

Loading...

  1. 1

Basic information

Shape V (35° Diamond-Shaped) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Cutting blade length(mm) 16.61 Thickness(mm) 4.76
Clearance angle(°) 0 Breaker applications Rough cutting

Additional Products in this Category

Tech Support