• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WNGG-FS【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNGG080404FS-WS10PT
WNGG080404FS-WS25PT
WNGG080408FS-WS10PT
WNGG080408FS-WS25PT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Material type Corner radius (rε) Order No.

133.81 €

10 Pieces Per Package

24 Days WS10PT0.45548687

133.81 €

10 Pieces Per Package

24 Days WS25PT0.45538234

133.81 €

10 Pieces Per Package

24 Days WS10PT0.85548688

133.81 €

10 Pieces Per Package

24 Days WS25PT0.85538235

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish
Rake angle Negative Material classification(mm) Carbide coat Cutting blade length(mm) 8.69
Thickness(mm) 4.76 Clearance angle(°) 0 Breaker applications Finishing

Additional Products in this Category

Tech Support