• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WNMG-MW【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMG080408MW-WK05CT
WNMG080408MW-WM25CT
WNMG080412MW-WK05CT
WNMG080412MW-WM25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Corner radius (rε) Order No.

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWK05CT0.84171695

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT0.84173118

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWK05CT1.24171697

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT1.24173119

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Rake angle Negative Material classification(mm) Carbide coat
Cutting blade length(mm) 8.69 Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Medium cutting

Additional Products in this Category

Tech Support