• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WNMG-RH【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMG060408RH-WP15CT
WNMG060408RH-WP25CT
WNMG060408RH-WP35CT
WNMG080408RH-WK20CT
WNMG080408RH-WM25CT
WNMG080408RH-WP15CT
WNMG080408RH-WP25CT
WNMG080408RH-WP35CT
WNMG080412RH-WK20CT
WNMG080412RH-WM25CT
WNMG080412RH-WP15CT
WNMG080412RH-WP25CT
WNMG080412RH-WP35CT
WNMG080416RH-WP25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

89.78 €

10 Pieces Per Package

24 Days Steel / Cast IronWP15CT6.520.84171018

89.78 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT6.520.84171553

89.78 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWP35CT6.520.84171735

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT8.690.84171932

94.60 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.690.84173064

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT8.690.84171019

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT8.690.84171554

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT8.690.84171736

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT8.691.24171933

94.60 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.691.24173065

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT8.691.24171020

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT8.691.24171555

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT8.691.24171737

94.60 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT8.691.64171556

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Breaker Use Rough cutting Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Rough cutting

Additional Products in this Category

Tech Support