• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WNMG-UF【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMG060404UF-WM15CT
WNMG060404UF-WM25CT
WNMG060408UF-WM25CT
WNMG080404UF-WM15CT
WNMG080404UF-WM25CT
WNMG080404UF-WS10PT
WNMG080408UF-WM15CT
WNMG080408UF-WM25CT
WNMG080408UF-WS10PT
WNMG080412UF-WM15CT
WNMG080412UF-WM25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

89.78 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWM15CT6.520.44169374

89.78 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.520.44169400

89.78 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.520.84169401

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT8.690.44169376

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.690.44169402

99.57 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT8.690.45645619

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT8.690.84169377

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.690.84169403

99.57 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT8.690.85645623

94.60 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWM15CT8.691.24169378

94.60 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.691.24169404

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Finishing

Additional Products in this Category

Tech Support