Carbide Inserts WNMG-UR【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMG060408UR-WK20CT
WNMG060408UR-WM15CT
WNMG060408UR-WM25CT
WNMG060408UR-WP15CT
WNMG060408UR-WP25CT
WNMG060408UR-WS10PT
WNMG060412UR-WP15CT
WNMG060412UR-WP25CT
WNMG080408UR-WK20CT
WNMG080408UR-WM15CT
WNMG080408UR-WM25CT
WNMG080408UR-WM35CT
WNMG080408UR-WP15CT
WNMG080408UR-WP25CT
WNMG080408UR-WP35CT
WNMG080412UR-WK20CT
WNMG080412UR-WM15CT
WNMG080412UR-WM25CT
WNMG080412UR-WM35CT
WNMG080412UR-WP15CT
WNMG080412UR-WP25CT
WNMG080412UR-WP35CT
WNMG080412UR-WS10PT
WNMG080416UR-WM25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Cutting blade length
(mm)
Corner radius (rε) Order No.

81.28 €

10 Pieces Per Package

24 Days Steel / Cast IronWK20CT6.520.84171451

81.28 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWM15CT6.520.84169441

81.28 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT6.520.84169475

81.28 €

10 Pieces Per Package

24 Days Steel / Cast IronWP15CT6.520.84171125

81.28 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT6.520.84170531

85.64 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT6.520.85680178

81.28 €

10 Pieces Per Package

24 Days Steel / Cast IronWP15CT6.521.24171126

81.28 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT6.521.24170532

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT8.690.84171453

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM15CT8.690.84169442

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.690.84169476

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM35CT8.690.84169509

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT8.690.84171127

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT8.690.84170533

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT8.690.84170040

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWK20CT8.691.24171454

85.64 €

10 Pieces Per Package

24 Days Steel / Stainless SteelWM15CT8.691.24169443

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.691.24169477

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWM35CT8.691.24169510

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWP15CT8.691.24171128

85.64 €

10 Pieces Per Package

5 Days Steel / Cast IronWP25CT8.691.24170534

85.64 €

10 Pieces Per Package

5 Days Steel / Stainless SteelWP35CT8.691.24170041

90.14 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyWS10PT8.691.25579420

85.64 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT8.691.64169478

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Breaker Use Finish Rake angle Negative
Material classification(mm) Carbide coat Thickness(mm) 4.76 Clearance angle(°) 0
Breaker applications Rough cutting

Additional Products in this Category

Tech Support