• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WNMP【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WNMP080408-WS10PT
WNMP080412-WS10PT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Corner radius (rε) Order No.

99.57 €

10 Pieces Per Package

5 Days 0.84172499

99.57 €

10 Pieces Per Package

24 Days 1.24172500

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake angle Negative
Material type WS10PT Material classification(mm) Carbide coat Cutting blade length(mm) 8.69
Thickness(mm) 4.76 Clearance angle(°) 0

Additional Products in this Category

Tech Support