• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Carbide Inserts WPMT-FP【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WPMT06T308FP-WM25CT
WPMT06T308FP-WP25CT
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?work material Material type Order No.

104.38 €

10 Pieces Per Package

24 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloyWM25CT4168840

104.38 €

10 Pieces Per Package

24 Days Steel / Cast IronWP25CT4170342

Loading...

  1. 1

Basic information

Shape W (Hexagonal Type) Rake angle Pozidriv Material classification(mm) Carbide coat
Cutting blade length(mm) 6.52 Thickness(mm) 3.97 Corner radius (rε) 0.8
Clearance angle(°) 11 Breaker applications Finishing to medium cutting

Additional Products in this Category

Tech Support