• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

C Style Clamping Tool Holder For Negative Inserts CCLN-MN 95°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CCLNR3225P12-MN7

Part Number
CCLNR3225P12-MN7
Part NumberStandard Unit PriceVolume DiscountShipping Days?Insert used Shim Shim screw Wrench Thrust plate Clamp Hex wrench for clamp

180.42 €

24 Days CN○N120708552.221554.2522.5 mm557.111551.3174 mm

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Profiling Clamp Shape Screw-on
Cutting Direction Right-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 32
Shank width(mm) 25 Blade tip distance(mm) 32 Overall length(mm) 170
Head length(mm) 32 Order No. 3032719

This page is C Style Clamping Tool Holder For Negative Inserts CCLN-MN 95°, part number CCLNR3225P12-MN7.
You can find the detail information about specifications and dimensions on part number CCLNR3225P12-MN7.

Additional Products in this Category

Tech Support