• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

C Style Clamping Tool Holder For Negative Inserts CDJN-MN 93°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDJNR3225P15-MN7

Part Number
CDJNR3225P15-MN7
Part NumberStandard Unit PriceVolume DiscountShipping Days?Insert used Shim Shim screw Wrench Thrust plate Clamp Hex wrench for clamp

180.42 €

24 Days DN○N150708552.228554.2522.5 mm557.111551.3174 mm

Loading...

  1. 1

Basic information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Cutting Direction Right-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 32
Shank width(mm) 25 Blade tip distance(mm) 32 Overall length(mm) 170
Head length(mm) 38 Order No. 3032545

This page is C Style Clamping Tool Holder For Negative Inserts CDJN-MN 93°, part number CDJNR3225P15-MN7.
You can find the detail information about specifications and dimensions on part number CDJNR3225P15-MN7.

Additional Products in this Category

Tech Support