P Style Clamping Boring Bar For Negative Inserts, Steel Shank With Through Coolant, A-PTFN 90°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A25T-PTFNL16
A25T-PTFNR16
A32U-PTFNR16
A40V-PTFNR22
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Blade tip distance
(mm)
Head length
(mm)
Order No. Insert used Shim Shim pin Pin Toggle lever Lever screw Torx

180.56 €

24 Days 32 mmLeft-hand30025 mm17403883264TN○○160408512.013513.018515.018511.018514.11810IP

180.56 €

24 Days 32 mmRight-hand30025 mm17403883263TN○○160408512.013513.018515.018511.018514.11810IP

263.89 €

24 Days 40 mmRight-hand35032 mm22503883151TN○○160408512.013513.018515.018511.018514.11810IP

319.44 €

24 Days 48 mmRight-hand40040 mm27553883149TN○○220408512.023513.023515.018511.023514.12315IP

Loading...

  1. 1

Basic information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Pin Lock
Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support