S Style Clamping Boring Bar For Positive Inserts, Steel Shank With Through Coolant, A-SCLC 95°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A08J-SCLCL06
A08J-SCLCR06
A10K-SCLCL06
A10K-SCLCR06
A16R-SCLCL09
A16R-SCLCR09
A20S-SCLCL09
A20S-SCLCR09
A25T-SCLCL12
A25T-SCLCR12
A32T-SCLCL12
A32T-SCLCR12
Part NumberStandard Unit PriceVolume DiscountShipping Days?Minimum Machining Diameter Cutting Direction Overall Length L1 Shank diameter Blade tip distance
(mm)
Order No. Insert used Shim Shim screw Wrench for shim screws Insert screw Torx

132.10 €

24 Days 11 mmLeft-hand1108 mm113883286CC○○060204---MS1939T7

132.10 €

24 Days 11 mmRight-hand1108 mm113883285CC○○060204---MS1939T7

138.89 €

24 Days 13 mmLeft-hand12510 mm133883284CC○○060204---MS1153T7

138.89 €

24 Days 13 mmRight-hand12510 mm133883283CC○○060204---MS1153T7

159.76 €

24 Days -Left-hand20016 mm203883272CC○○09T308---MS1155T15

159.76 €

24 Days 16 mmRight-hand20016 mm203883271CC○○09T308---MS1155T15

170.16 €

24 Days -Left-hand250-253883270CC○○09T308---MS1155T15

170.16 €

14 Days -Right-hand250-133883269CC○○060204---MS1155T15

180.56 €

24 Days 32 mmLeft-hand30025 mm323883267CC○○120408---MS1157T15

180.56 €

24 Days 32 mmRight-hand25025 mm323883265CC○○120408---MS1157T15

263.89 €

24 Days 40 mmLeft-hand30032 mm403883268CC○○120408SKCO453SRS44 mmMS1158T15

263.89 €

24 Days 40 mmRight-hand30032 mm403883266CC○○120408SKCO453SRS44 mmMS1158T15

Loading...

  1. 1

Basic information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Clamp Shape Screw-on
Lubrication Hole Y/N Available

Additional Products in this Category

Tech Support