Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCFPR06CA05
Part Number |
---|
SCFPR06CA05 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Insert used | Insert screw | Torx | Radius adjustment screw | Wrench for radius adjustment screw | Shank adjustment screw | Washer |
---|---|---|---|---|---|---|---|---|---|---|
213.08 € | 25 Days | CP○○060204/CP○○18151 | MS1933 | T7 | KUAM34 | 1.5 mm | KUAM35 | CSWM 035 040 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Internal Diameter | Cutting Direction | Right-hand |
---|---|---|---|---|---|
Clamp Shape | Screw-on | Overall Length L1 | 25 | Blade tip distance(mm) | 8 |
Order No. | 3871284 |
This page is S Style Screw Clamp Cartridge For Positive Inserts SCFP 0°, part number SCFPR06CA05.
You can find the detail information about specifications and dimensions on part number SCFPR06CA05.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.