Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
SCLCL12CA12 |
SCLCR12CA12 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Cutting Direction | Order No. | Insert used | Insert screw | Torx | Radius adjustment screw | Wrench for radius adjustment screw | Shank adjustment screw | Mounting screw | Hex wrench for mounting screw | Washer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.08 € | 25 Days | Left-hand | 3871267 | CC○○120408/CC○○432 | MS1157 | T15 | KUAM23 | 2.5 mm | KUAM31 | 191.406 | 4 mm | CSWM 060 050 | ||
213.08 € | 25 Days | Right-hand | 3871265 | CC○○120408/CC○○432 | MS1157 | T15 | KUAM23 | 2.5 mm | KUAM31 | 191.406 | 4 mm | CSWM 060 050 |
Loading...
Applicable Tip Shape | C (80° Diamond-Shape) | Application | Internal Diameter | Clamp Shape | Screw-on |
---|---|---|---|---|---|
Overall Length L1 | 55 | Blade tip distance(mm) | 20 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.