• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

ProGroove Grooving And Cut-Off Integral Tool Holders

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12251783200

Part Number
12251783200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Cap screw

217.85 €

24 Days 12148596200

Loading...

  1. 1

Basic information

Application Outer Diameter Grooving / Cutting off Groove Width(mm) 3.1 Maximum Groove Depth(mm) 25
Cutting Direction Right-hand Seat size 3 Shank height(mm) 25
Shank width(mm) 25 Blade tip distance(mm) 25.3 Overall length(mm) 150
Dimension L2(mm) 40 Order No. 2007142

This page is ProGroove Grooving And Cut-Off Integral Tool Holders, part number 12251783200.
You can find the detail information about specifications and dimensions on part number 12251783200.

Additional Products in this Category

Tech Support