• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

WMT Series Integral Tool Holder (Curve In) For Face Grooving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WMTAL2525M319-100-205
WMTAR2525M316-070-100
WMTAR2525M319-100-205
WMTAR2525M619-070-100
Part NumberStandard Unit PriceVolume DiscountShipping Days?Groove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Cutting Direction Seat size Minimum machining diameter
(mm)
Dimension L2
(mm)
Order No. Clamp Clamp screw

233.89 €

24 Days 320519.1Left-hand3100373634285-MS326

233.89 €

14 Days 310015.9Right-hand370343634282-MS326

233.89 €

24 Days 320519.1Right-hand3100373634284-MS326

233.89 €

24 Days 610019.1Right-hand670423634290446104619168

Loading...

  1. 1

Basic information

Application Edge surface grooving Shank height(mm) 24.8 Shank width(mm) 24.8
Overall length(mm) 150

Additional Products in this Category

Tech Support