• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

WMT Series Internal Diameter Integral Grooving Boring Bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A25RWMTEL0316M
A25RWMTEL0416M
A25RWMTER0316M
A25RWMTER0416M
A32SWMTEL0319M
A32SWMTEL0419M
A32SWMTEL0519M
A32SWMTEL0619M
A32SWMTER0319M
A32SWMTER0419M
A32SWMTER0519M
A32SWMTER0619M
A40TWMTEL0522M
A40TWMTEL0622M
A40TWMTER0522M
A40TWMTER0622M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Groove Width
(mm)
Maximum Groove Depth
(mm)
Cutting Direction Insert size Blade tip distance
(mm)
Dimension D
(mm)
Minimum machining diameter
(mm)
Overall length
(mm)
Order No. Clamp screw Hex wrench

249.16 €

24 Days 316Left-hand326254120054238826191685 mm

249.16 €

24 Days 416Left-hand426254120054238846191685 mm

249.16 €

24 Days 316Right-hand326254120054238746191685 mm

249.16 €

24 Days 416Right-hand426254120054238766191685 mm

294.99 €

24 Days 319Left-hand329324725054238836191685 mm

294.99 €

24 Days 419Left-hand429324725054238856191685 mm

294.99 €

24 Days 519Left-hand529324725054238866191685 mm

294.99 €

24 Days 619Left-hand629324725054238886191685 mm

294.99 €

24 Days 319Right-hand329324725054238756191685 mm

294.99 €

24 Days 419Right-hand429324725054238776191685 mm

294.99 €

24 Days 519Right-hand529324725054238786191685 mm

294.99 €

24 Days 619Right-hand629324725054238806191685 mm

356.09 €

24 Days 522Left-hand532405430054238876191685 mm

356.09 €

24 Days 622Left-hand631.8405430054238896191685 mm

356.09 €

24 Days 522Right-hand532405430054238796191685 mm

356.09 €

24 Days 622Right-hand631.8405430054238816191685 mm

Loading...

  1. 1

Basic information

Application Inner Diameter Grooving

Additional Products in this Category

Tech Support