Throw-Away Drill, Top-Cut-4 Drill Centre Insert, Rough Machining V36【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCF040203ACV36-WU25CH
TCF040203ACV36-WU40PH
TCF060203BCV36-WU25CH
TCF060203BCV36-WU40PH
TCF070304CCV36-WU25CH
TCF070304CCV36-WU40PH
TCF090305DCV36-WU25CH
TCF090305DCV36-WU40PH
TCF120405ECV36-WU25CH
TCF120405ECV36-WU40PH
TCF150406FCV36-WU25CH
TCF150406FCV36-WU40PH
TCF180508GCV36-WU25CH
TCF180508GCV36-WU40PH
TCF210608HCV36-WU25CH
TCF210608HCV36-WU40PH
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Hole diameter (drill diameter) D
(mm)
Coating Type Inscribed circle
(mm)
Width
(mm)
Thickness
(mm)
Insert size Order No.

97.47 €

10 Pieces Per Package

4 Days 4.47Other2.103.652.00A5541819

97.47 €

10 Pieces Per Package

4 Days 4.47TiAlN2.103.682.00A5541840

101.00 €

10 Pieces Per Package

4 Days 6Other2.404.902.40B5542606

101.00 €

10 Pieces Per Package

4 Days 6TiAlN2.404.902.40B5542607

101.00 €

10 Pieces Per Package

4 Days 7.59Other2.606.202.80C5542644

101.00 €

10 Pieces Per Package

4 Days 7.59TiAlN2.606.202.80C5542645

111.39 €

10 Pieces Per Package

4 Days 9.55Other2.807.803.00D5538556

111.39 €

10 Pieces Per Package

4 Days 9.55TiAlN2.807.803.00D5538557

128.85 €

10 Pieces Per Package

4 Days 12Other3.409.803.60E5538606

128.85 €

10 Pieces Per Package

4 Days 12TiAlN3.409.803.60E5538607

142.77 €

10 Pieces Per Package

23 Days 14.94TiCN4.8012.204.20F5542625

142.77 €

10 Pieces Per Package

4 Days 14.94TiAlN4.8012.204.20F5542626

156.70 €

10 Pieces Per Package

23 Days 17.88TiCN6.0014.605.40G5542477

156.70 €

10 Pieces Per Package

23 Days 17.88TiAlN6.0014.605.40G5542478

174.05 €

10 Pieces Per Package

23 Days 21.68TiCN7.5017.706.50H5542004

174.05 €

10 Pieces Per Package

23 Days 21.68TiAlN7.5017.706.50H5542005

Loading...

  1. 1

Basic information

work material general steel / Stainless Steel / Cast Iron Tool Material Type Carbide Coating Y/N Available
Type (details) Center blade Clearance angle(°) 11

Additional Products in this Category

Tech Support