Throw-Away Drill, Top-Cut-4 Drill Outer Blade Insert, Rough Machining V34【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCF040204APV34-WPK10CH
TCF040204APV34-WU25CH
TCF040204APV34-WU40PH
TCF050204BPV34-WPK10CH
TCF050204BPV34-WU25CH
TCF050204BPV34-WU40PH
TCF070306CPV34-WPK10CH
TCF070306CPV34-WU25CH
TCF070306CPV34-WU40PH
TCF080308DPV34-WPK10CH
TCF080308DPV34-WU25CH
TCF080308DPV34-WU40PH
TCF100408EPV34-WPK10CH
TCF100408EPV34-WU25CH
TCF100408EPV34-WU40PH
TCF120412FPV34-WPK10CH
TCF120412FPV34-WU25CH
TCF120412FPV34-WU40PH
TCF150512GPV34-WPK10CH
TCF150512GPV34-WU25CH
TCF150512GPV34-WU40PH
TCF180614HPV34-WPK10CH
TCF180614HPV34-WU25CH
TCF180614HPV34-WU40PH
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Hole diameter (drill diameter) D
(mm)
work material Coating Type Inscribed circle
(mm)
Width
(mm)
Thickness
(mm)
Insert size Order No.

97.47 €

10 Pieces Per Package

4 Days 4.14general steel[○] / Cast Iron[○]Other2.104.402.00A5541843

97.47 €

10 Pieces Per Package

4 Days 4.14general steel[○] / Stainless Steel[○] / Cast Iron[○]Other2.104.402.00A5541841

97.47 €

10 Pieces Per Package

4 Days 4.14general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN2.104.402.00A5541842

101.00 €

10 Pieces Per Package

4 Days 5.07general steel[○] / Cast Iron[○]Other2.405.402.40B5542620

101.00 €

10 Pieces Per Package

4 Days 5.07general steel[○] / Stainless Steel[○] / Cast Iron[○]Other2.405.402.40B5542608

101.00 €

10 Pieces Per Package

4 Days 5.07general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN2.405.402.40B5542609

101.00 €

10 Pieces Per Package

4 Days 6.67general steel[○] / Cast Iron[○]Other2.607.102.80C5542648

101.00 €

10 Pieces Per Package

4 Days 6.67general steel[○] / Stainless Steel[○] / Cast Iron[○]Other2.607.102.80C5542646

101.00 €

10 Pieces Per Package

4 Days 6.67general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN2.607.102.80C5542647

111.39 €

10 Pieces Per Package

4 Days 8.08general steel[○] / Cast Iron[○]Other2.808.603.00D5538600

111.39 €

10 Pieces Per Package

4 Days 8.08general steel[○] / Stainless Steel[○] / Cast Iron[○]Other2.808.603.00D5538558

111.39 €

10 Pieces Per Package

4 Days 8.08general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN2.808.603.00D5538559

128.85 €

10 Pieces Per Package

4 Days 9.96general steel[○] / Cast Iron[○]Other3.4010.603.60E5538610

128.85 €

10 Pieces Per Package

4 Days 9.96general steel[○] / Stainless Steel[○] / Cast Iron[○]Other3.4010.603.60E5538608

128.85 €

10 Pieces Per Package

4 Days 9.96general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN3.4010.603.60E5538609

142.77 €

10 Pieces Per Package

23 Days 12.59general steel[○] / Cast Iron[○]TiCN4.8013.404.20F5542629

142.77 €

10 Pieces Per Package

4 Days 12.59general steel[○] / Stainless Steel[○] / Cast Iron[○]Other4.8013.404.20F5542627

142.77 €

10 Pieces Per Package

23 Days 12.59general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN4.8013.404.20F5542628

156.70 €

10 Pieces Per Package

23 Days 15.13general steel[○] / Cast Iron[○]TiCN6.0016.105.40G5542601

156.70 €

10 Pieces Per Package

4 Days 15.13general steel[○] / Stainless Steel[○] / Cast Iron[○]Other6.0016.105.40G5542479

156.70 €

10 Pieces Per Package

23 Days 15.13general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN6.0016.105.40G5542600

174.05 €

10 Pieces Per Package

23 Days 18.04general steel[○] / Cast Iron[○]TiCN7.5019.206.50H5542008

174.05 €

10 Pieces Per Package

23 Days 18.04general steel[○] / Stainless Steel[○] / Cast Iron[○]TiCN7.5019.206.50H5542006

174.05 €

10 Pieces Per Package

23 Days 18.04general steel[○] / Stainless Steel[○] / Cast Iron[○]TiAlN7.5019.206.50H5542007

Loading...

  1. 1

Basic information

Tool Material Type Carbide Coating Y/N Available Type (details) Peripheral cutting edge
Clearance angle(°) 11

Additional Products in this Category

Tech Support