We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Conical Diamond File

Conical Diamond File

Click on this image to zoom in.

Click on this image to zoom in.

  • Conical Diamond File
  • Conical Diamond File

[Features]
Conical diamond files are used on particularly narrow, deep contours in toolmaking.
· Because of the forged shank, they can be used by directly holding without a handle.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KDF1704G070635
KDF1704G070659
KDF1704G070666
KDF1706G070673
KDF1706G070680
KDF1706G070697
KDF1708G070703
KDF1708G070710
KDF1708G070727
KDF17010G070734
KDF17010G070741
KDF17010G070758
Part NumberStandard Unit PriceVolume DiscountShipping Days?Particle Size
(#)
Blade Width
(mm)

75.46 €

6 Days 325 to 4004.0

75.46 €

6 Days 170 to 2004.0

75.46 €

6 Days 120 to 1404.0

80.79 €

6 Days 325 to 4006.0

80.79 €

6 Days 170 to 2006.0

80.79 €

6 Days 120 to 1406.0

83.78 €

6 Days 325 to 4008.0

83.78 €

6 Days 170 to 2008.0

83.78 €

6 Days 120 to 1408.0

85.65 €

6 Days 325 to 40010

85.65 €

6 Days 170 to 20010

85.65 €

6 Days 120 to 14010

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File Product Type Taper Type Overall Length(mm) 170
Electrodeposition segment length(mm) 50 Single Product Set Product Single Item Blade Length(mm) 50
Blade thickness(mm) 0.5

Additional Products in this Category

Tech Support