We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

GC Ultra Precision File For Metalwork

GC Ultra Precision File For Metalwork

Click on this image to zoom in.

Click on this image to zoom in.

  • 278011
  • 278012
  • 278013

[Applications]
· For precision metalworking, and for finishing rings, watches, broaches, and precision equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
278011
278012
278013
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
File size
(mm)
JAN code Product mass
(g)
Package mass
(g)
Material Grip

8.83 €

4 Days 6Approx. 5.7 × 1.249047811695421018Main body: SK2-

8.83 €

4 Days 5Approx. 4.5 × 1.849047811695591018Main body: SK2-

8.83 €

4 Days 5Diameter: Approx. 2.949047811695661018Main body: SK2Rubber grip

Loading...

  1. 1

Basic information

Type Precise File Overall Length(mm) 160 Roughness of grain Precision
Height(mm) 5 Package size length(mm) 190 Package size width(mm) 35
Package size height(mm) 8 Hardness HRC62 or greater

Additional Products in this Category

Tech Support