We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

GC Home Finishing File

GC Home Finishing File

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· The single-cut smooth cutting surface is optimal for sharpening blades and for finishing work on iron or hard resins.
[Applications]
· For finishing work on iron or hard resins, and for blade polishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281205

Part Number
281205
Part NumberStandard Unit PriceVolume DiscountShipping Days?Product mass
(g)
Package mass
(g)
Material Grip

9.38 €

4 Days 90102Main Body: SKS8Rubber grip

Loading...

  1. 1

Basic information

Overall Length(mm) 245 Height(mm) 5 Width(mm) 21
Package size length(mm) 300 Package size width(mm) 40 Package size height(mm) 9
Hardness HRC62 or greater File shape Flat JAN code 4904781170364

This page is GC Home Finishing File, part number 281205.
You can find the detail information about specifications and dimensions on part number 281205.

Additional Products in this Category

Tech Support