We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

GC DX File Handle

GC DX File Handle

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281301
281302
281303
281304
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Height
(mm)
Width
(mm)
Package size length
(mm)
Package size width
(mm)
Package size height
(mm)
Standard application model Insertion hole diameter
(mm)
Hole depth
(mm)
JAN code Product mass
(g)
Package mass
(g)
Material Specifications

3.08 €

4 Days 922020922020Double edge 75 mm, 100 mm, for craftwork/chain saw 150 mmAbout 6.03949047811705792020Main body: polyethylene resinEnd hole provided

3.45 €

4 Days 10523241052324Double edge 125 mm, 150 mm, for metalworking/lumbering work 150 mm to 200 mm, chain saw 200 mm8.04849047811705862828Main body: polyethylene resinEnd hole provided

3.64 €

4 Days 11525261152526For metalworking 200 mm to 250 mm, for lumbering 200 mm to 250 mmApprox. 9.66349047811705933434Main body: polyethylene resinEnd hole provided

4.16 €

4 Days 12525261252526For metalworking 250 mm to 300 mm, for lumbering 250 mm to 300 mmApprox. 10.868.549047811706094242Main body: polyethylene resinEnd hole provided

Loading...

  1. 1

Basic information

Type Other Related Products

Additional Products in this Category

Tech Support