We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

GC Home Woodworking File

GC Home Woodworking File

Click on this image to zoom in.

Click on this image to zoom in.

  • 281175
  • 281180
  • 281185

[Features]
· The surface has rasp teeth for rough dressing to prevent clogging, because the cutting material is soft.
· The back surface is double cut with smooth cutting for finishing.
[Applications]
· For coarse processing of soft materials such as wood, zinc, plaster, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281175
281180
281185
Part NumberStandard Unit PriceVolume DiscountShipping Days?Height
(mm)
Width
(mm)
Package size height
(mm)
Hardness File shape JAN code Product mass
(g)
Package mass
(g)
Material Grip

13.57 €

4 Days 6209HRC55 or more (surface 0.2 mm)Flat490478117030298112Main body: SS (0.2 mm carburization)Rubber grip

15.25 €

4 Days 7209HRC55 or more (surface 0.2 mm)Round type490478117031994108Main body: SS (0.2 mm carburization)Rubber grip

13.98 €

4 Days 8813HRC55 or more (surface 0. 2 mm)Round49047811703265670Main body: SS (0.2‑mm carburization)Rubber grip

Loading...

  1. 1

Basic information

Overall Length(mm) 245 Package size length(mm) 300 Package size width(mm) 40

Additional Products in this Category

Tech Support