We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

GC Plastic/Bamboo/Leather/Rubber File

GC Plastic/Bamboo/Leather/Rubber File

Click on this image to zoom in.

Click on this image to zoom in.

  • 281150
  • 281155

[Features]
· Because the cutting teeth are fine rasp teeth, it is optimal for brittle cutting material.
[Applications]
· For processing bamboo, leather, rubber, and other relatively soft materials. Also suited for finishing wood and other materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281150
281155
Part NumberStandard Unit PriceVolume DiscountShipping Days?File shape JAN code Product mass
(g)
Package mass
(g)
Material Grip

20.06 €

4 Days Flat4904781170258192210Main body: SS (0.2 mm carburization)Wooden handle

20.49 €

4 Days Round type4904781170265152170Main body: SS (0.2 mm carburization)Wooden handle

Loading...

  1. 1

Basic information

Overall Length(mm) 335 Height(mm) 25 Width(mm) 25
Package size length(mm) 385 Package size width(mm) 50 Package size height(mm) 29
Hardness HRC55 or more (surface 0.2 mm)

Additional Products in this Category

Tech Support