We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

GT Hex Middle Wrench

GT Hex Middle Wrench

Click on this image to zoom in.

Click on this image to zoom in.

  • LBP-15M
  • LBP-20M
  • LBP-25M
  • LBP-30M
  • LBP-40M
  • LBP-50M
  • LBP-60M
  • LBP-80M
  • LBP-100M
  • Volume Discount

[Features]
· Lineup (mm): 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0, 8.0, 10.0
[Applications]
· For opening/closing hex socket bolts, set screws, flat head bolts, button head bolts, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBP-15M
LBP-60M
Part NumberStandard Unit PriceVolume DiscountShipping Days?Type Tip Type Overall length (L dimension)
(mm)
Length
(mm)
Height
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package length
(mm)
Hex socket head bolt supported size Setscrew supported size Flush bolt supported size Button bolt supported size Nominal size JAN code Specifications Weight
(g)
Package weight
(g)

1.80 €

5 Days Other-Approx. 77771.5Approx. 15117406----1.5 mm4904781389599-28

2.85 €

5 Days T TypeBallpoint-140637180508M5/16, M8M12, M14M10M106.0 mm4904781389650T-type grip and can turn at a slant of approx. 25 degrees due to ballpoint4046

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support