• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

GT Home Vise

GT Home Vise

Click on this image to zoom in.

Click on this image to zoom in.

  • X24149
  • X24150

[Features]
· Product lineup aperture length (mm): 75, 90; Mouth open/close: handle rotation; Specifications: desktop vise; Mouth: no rubber
[Applications]
· For temporary clamping of objects, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
X24149
X24150
Part NumberStandard Unit PriceVolume DiscountShipping Days?Length
(mm)
Width
(mm)
Package vertical
(mm)
Package horizontal
(mm)
Package height
(mm)
Aperture length
(mm)
JAN code Jaw depth
(mm)
Weight
(g)
Package weight
(g)
Material Specifications Open/close method

56.84 €

3 Days 200115140135115754904781075010433,4123,584Main body: cast iron, Base part: steelWith anvil (compatible with impact work), Mouth: no rubberHandle rotation

72.49 €

3 Days 240125250145135904904781376643-4,5104,702Main body: cast iron, Base part: steelDesktop vise, Mouth: no rubberHandle rotation

Loading...

  1. 1

Basic information

Height(mm) 110

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support