GT Workbench Roller Stand

GT Workbench Roller Stand

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Product dimensions (during use): approx. 430 (W) × 500 (D) × 690 to 1,080 mm (H); Weight: approx. 4.0 kg; Load resistance: approx. 30 kg (measured values. Values not guaranteed.)· Contents: 1 unit
[Applications]
· As a stable platform for cutting wood, feeding materials and other machining work

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTRS-200

Part Number
GTRS-200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(kg)
Package weight
(g)

53.76 €

3 Days 44,800

Loading...

  1. 1

Basic information

Product Type Other Work Benches Main body: option Main Body Load resistance(kg) Approx. 30 (A measured value. Value not guaranteed.)
Package, vertical 755 Package, horizontal 445 Package, height 65
Product dimensions during use Approx. 430 (W) × 500 (D) × 690 to 1,080 mm (H) JAN code 4904781076963

This page is GT Workbench Roller Stand, part number GTRS-200.
You can find the detail information about specifications and dimensions on part number GTRS-200.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support