• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

GT Workbench, Aluminum Bench Vice

GT Workbench, Aluminum Bench Vice

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Product dimensions (during use): approx. 600 (W) × 630 (D) × 800 mm (H); Weight: Approx. 8. 0 kg; load resistance: 100 kg; Specification: includes 4 clamps for securely fixing workpieces
[Applications]
· For workbenches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTWB-001D

Part Number
GTWB-001D
Part NumberStandard Unit PriceVolume DiscountShipping Days?Weight
(kg)
Package weight
(g)
Materials Accessories

117.97 €

3 Days 88,500Top board: steel/aluminum; Legs: steelClamps × 4

Loading...

  1. 1

Basic information

Product Type Other Work Benches Height (mm) 600 Width (mm) 630
Depth (mm) 800 Main body: option Main Body Load resistance(kg) 100
Package, vertical 750 Package, horizontal 175 Package, height 140
Product dimensions during use Approx. 600 (W) × 630 (D) × 800 (H) mm JAN code 4904781086085

This page is GT Workbench, Aluminum Bench Vice, part number GTWB-001D.
You can find the detail information about specifications and dimensions on part number GTWB-001D.

Additional Products in this Category

Tech Support