7211-Retractor (Part Numbers)

7211-Retractor
[Specifications]
・Product Type: Cable Pulley

[Features]
・Housing: Impact and abrasion-resistant plastic, red-orange
・Rope drum: Abrasion-resistant plastic
・Rope: High strength wire rope, elastic rope hoop and light carbine hook for fixed load
・Spring: High strength special driver for simple load position
・Longer ropes are available on request, or spiral hose versions are available (see air springs)
・Safety: Safety test (GS mark), fully assembled unit, stable housing shape, isolation suspension, safety chain as standard
・Rope extension: 2.5mtr

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7211080001
7211080002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

91.04 €

1 9 Days 0.5 - 2

91.80 €

1 9 Days 1.5 - 3

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 2500 Ratchet lock not available
Spring protection no AIR spiral hose no Double cable no

Tech Support