7212-Retractor with automatic ratchet lock and spiral air hose

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7212080101
7212080102
7212080111
7212080112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

334.94 €

1 8 Days 0.5 - 2

335.44 €

1 9 Days 1.5 - 3

378.66 €

1 9 Days 0.5 - 2

379.23 €

1 9 Days 1.5 - 3

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 2500 Ratchet lock automatic
Spring protection no AIR spiral hose yes Double cable no

Tech Support