7222-Retractor with automatic ratchet lock (7222080003)

7222-Retractor with automatic ratchet lock 7222080003

Product Details:

Manufacturer part number: 7222080003

Brand: KROMER

Price: 291.36

Delivery time: 9 Days


Technical Data:

Working load: 7 - 10 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7222080003

Part Number
7222080003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

291.36 €

1 9 Days 7 - 10

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 3000 Ratchet lock automatic
Spring protection no AIR spiral hose no Double cable no

This page is 7222-Retractor with automatic ratchet lock, part number 7222080003.
You can find the detail information about specifications and dimensions on part number 7222080003.

Variation of this product

Part Number
7222080001
7222080002
7222080004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Working load
(kg)

262.07 €

1 9 Days 2 - 5

284.43 €

1 9 Days 4 - 8

303.80 €

1 9 Days 10 - 14

Tech Support