Transport Container ZRGS Series

Transport Container ZRGS Series

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· This is an aluminum container that is the standard of logistics products by Zarges.
· We offer a rich variation of sizes, which allows us to make ideal storage, safe transport, reasonable storage management and reliable robustness.
· This is a high-quality and highly functional container with excellent design.
· It conforms with Japan Air Cargo Forwarders Association standard ATA300 Category 1. (ATA300 Category 1 is a criterion that the container can withstand at least 100 round-trip flights.)
· The lid comes with a stainless hinge, stay belt and all-around rubber seal.
· The upper part comes with a sturdy die-cast container and can be stacked in a stable manner.
· The bottom part, opening part and lid perimeter is reinforced with sturdy aluminum shape material.
· The seam of the shape material is bonded by welding.
· This is an ergonomic handle with spring.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZRGS-40564-2
ZRGS-40568-2
ZRGS-40677-2
Part NumberStandard Unit PriceVolume DiscountShipping Days?Case Size (Frontage x Depth x Height)
(mm)
Internal dimensions
(mm)
Capacity
(l)

618.40 €

6 Days 600 × 400 × 410550 × 350 × 38070

546.98 €

6 Days 600 × 400 × 250550 × 350 × 22042

455.94 €

6 Days 400 × 300 × 340350 × 250 × 31027

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case color Silver

Additional Products in this Category

Tech Support