Trolley ZRGS Series

Trolley ZRGS Series

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· By mounting it to the container, it can be easily moved using the wheels at the bottom and the handle.
· The wheel has a diameter of approximately 55 mm.
· It can be easily attached or removed to a container.
· The mounting method involves fixing the trolley main unit in place after boring the container and mounting the bracket.
· The handle can be fixed by extending it.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZRGS-40739

Part Number
ZRGS-40739
Part NumberStandard Unit PriceVolume DiscountShipping Days?Allowable weight
(kg)

132.56 €

8 Days 35

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Set Tool set type Part Trunk case model no. Model of ZRGS series transport container/Y box W600 to 800 mm

This page is Trolley ZRGS Series, part number ZRGS-40739.
You can find the detail information about specifications and dimensions on part number ZRGS-40739.

Additional Products in this Category

Tech Support