• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Caster ZRGS Series (ZRGS-40742)

Caster ZRGS Series ZRGS-40742

Click on this image to zoom in.

Click on this image to zoom in.

  • ZRGS-40741
  • ZRGS-40742

[Features]
· This is a caster that can be mounted to the bottom surface of the container.
· It can be attached or removed without tools.
· The wheels have a diameter of 100 mm and are made of rubber.
· You can choose either swivel or fixed type.
· The swivel-type caster comes with a stopper, while the fixed-type has no stopper.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZRGS-40742

Part Number
ZRGS-40742
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Specifications Allowable weight
(kg)

194.59 €

8 Days 3,600 (3 pcs.)Swivel type (with stopper)90 (4 pcs.)

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Set Tool set type Part Trunk case model no. ZRGS series transport container * This is provided that the model is over W550mm × D350mm.

This page is Caster ZRGS Series, part number ZRGS-40742.
You can find the detail information about specifications and dimensions on part number ZRGS-40742.

Variation of this product

Part Number
ZRGS-40741
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Specifications Allowable weight
(kg)

160.21 €

8 Days 2,600 (2 pcs.)Fixed type (Without stopper)90 (4 pcs.)

Additional Products in this Category

Tech Support