• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Trunk Case ZRGS Series

Trunk Case ZRGS Series

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· This is an aluminum container that features high robustness and whose outer furnishing is simple and stylish.
· It has high airtightness, and is suitable for transporting and storying expensive industrial devices.
· It can be used in every situation due to its outstanding functionality, enduring design and long service lifespan.
· The corner part is reinforced with a protector and has improved strength.
· It is anodized for excellent durability.
· The spring-type catch fitting prevents accidental removal.
· The lid with hinge comes with an all-around rubber seal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZRGS-40763
ZRGS-40764
ZRGS-40765
ZRGS-40766
Part NumberStandard Unit PriceVolume DiscountShipping Days?Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Internal dimensions
(mm)
Capacity
(l)

622.84 €

6 Days 480 × 380 × 1252,200470 × 350 × 12020

592.36 €

6 Days 540 × 360 × 145-530 × 330 × 14025

576.34 €

6 Days 370 × 330 × 145-360 × 300 × 14015

705.76 €

6 Days 480 × 380 × 175-470 × 350 × 17028

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case color Silver

Additional Products in this Category

Tech Support