6315B Forked clamp tapered

6315B Forked clamp tapered
Forked clamp tapered Tempering steel, varnished. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30064
3079
37390
70425
70433
70441
70458
70466
70474
70482
70490
70508
70516
70524
70532
70540
70557
70565
70573
70581
70599
70607
70615
70623
70631
70649
70656
70672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA B1 B2 B3 B4 For clamping screw inch For clamping screw metric L Weight
(g)

203.57 €

1 5 Days 1050266620101M2480012122

172.44 €

1 5 Days 1050266620101M246009042

111.57 €

1 5 Days 1050266620101M244005962

131.14 €

1 5 Days 1050226220103/4M20 M225007500

144.90 €

1 5 Days 1050266620101M245007600

181.13 €

1 5 Days 1050337420121 1/4M306009200

424.56 €

1 5 Days 1060339430121 1/4M30100028000

13.48 €

1 5 Days 10126,619631/4M66060

13.70 €

1 5 Days 1015925845/16M880140

16.08 €

1 5 Days 102011311053/8M10100300

18.25 €

1 5 Days 102514381261/2M12 M14125570

20.85 €

1 5 Days 102514381261/2M12 M14160730

27.39 €

1 5 Days 102514381261/2M12 M14200910

25.94 €

1 5 Days 103018481585/8M16 M181601080

31.58 €

1 5 Days 103018481585/8M16 M182001360

42.74 €

1 5 Days 1040184815105/8M16 M182502250

39.42 €

1 5 Days 1040225215103/4M20 M222001800

52.73 €

1 5 Days 1040226220103/4M20 M222503000

68.53 €

1 5 Days 1040226220103/4M20 M223153850

48.53 €

1 5 Days 1040266620101M242002400

56.67 €

1 5 Days 1040266620101M242503000

81.86 €

1 5 Days 1040266620101M243153850

84.04 €

1 5 Days 1050337420121 1/4M302503700

95.64 €

1 5 Days 1050337420121 1/4M303154750

127.52 €

1 5 Days 1050337420121 1/4M304006100

248.51 €

1 5 Days 10604010030121 1/2M3640011000

330.39 €

1 5 Days 10604010030121 1/2M3660016500

482.51 €

1 5 Days 1080(43)12340121 1/2M36 M4260029600

Loading...

  1. 1

Tech Support