Manufacturer part number: 371062
Brand: AMF
Price: 884.92 €
Delivery time: 5 Days
L: 100
Pair: 20
Size: 100
Weight: 11kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
371062
This page is 6348P Parallel supports-set, precision, part number 371062.
You can find the detail information about specifications and dimensions on part number 371062.
Part Number |
---|
371070 |
371088 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | L | Pair | Size | Weight |
---|---|---|---|---|---|---|---|---|---|
923.13 € | 1 | 5 Days | 10 | 125 | 24 | 125 | 14kg | ||
975.69 € | 1 | 5 Days | 10 | 150 | 24 | 150 | 17kg |